IESNA:LM-63-2002
[TEST]P1445020
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-144W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22565
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 146.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3079.7 3171.5 3273.6 3385.7 3509.8 3644.2 3791.9 3948.7 4120.6 4307.2
4506.7 4719.6 4950.5 5198.7 5466.4 5751.7 6047.8 6342.1 6631.9 6902.5
7150.6 7372.5 7567.5 7739.9 7888.5 8017.1 8126 8218.1 8294.1 8357.1
8405.6 8439.5 8462.9 8474.2 8474.2 8465.4 8446 8417.7 8380.5 8337.7
8287.6 8228.6 8159.1 8081.6 7994.5 7894.6 7782.2 7663.7 7534.5 7393.1
7235 7061.9 6875.4 6676.8 6467.4 6246.4 6015.7 5778.9 5532.9 5281.1
5009.4 4720.9 4414 4101 3791.4 3507.9 3262.7 3057.9 2847.1 2539.3
2084.2 1476.7 920.5 693.6 469.1 244.6 208.7 180.8 158.3 139.1
121.5 105.5 90.8 77.6 64.2 50.9 38.6 26.7 16 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3169 3268 3376.3 3495.2 3625 3763.4 3915 4076.7 4254
4442.3 4647.1 4864.3 5099 5354.2 5620.1 5901.8 6178.2 6451.5 6711.6
6957.4 7180.8 7380.9 7559.9 7719.1 7859.6 7979.1 8081.6 8170.4 8239.9
8297.3 8342.5 8373.2 8392.6 8400.7 8399.1 8388.6 8370 8343.3 8310.2
8269 8218.9 8164.8 8099.3 8024.4 7943.2 7849.4 7744.4 7628.7 7497.8
7354 7194.8 7024.4 6837.3 6632.6 6422 6194.5 5968.5 5725.9 5481.9
5227.6 4963.8 4686.3 4394.5 4104.3 3815.9 3551.4 3316.6 3106.2 2892.5
2617.1 2221.3 1684.3 1108 822.1 545.8 269.4 222.2 189.7 164.1
142.3 122.8 105.3 88.8 74.6 60.6 46.5 34.1 22.3 10.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3162.7 3251.6 3344.9 3447.7 3561.5 3684.2 3818.7 3961.2 4114.8
4278.8 4453.8 4640.1 4842.8 5061 5289.7 5524 5759.2 5993.2 6224.9
6446.8 6661.1 6857.4 7042.2 7213.8 7370.8 7512.8 7641.5 7755.9 7856.9
7945.5 8020.4 8082.4 8137.3 8179.3 8210 8229.4 8237.5 8238.3 8228.6
8210 8182.6 8146.2 8101.8 8050.1 7987.8 7918.4 7842.1 7755.6 7658.6
7548.5 7428.2 7294.1 7150.8 6990.4 6817.9 6629.4 6433.4 6225.1 6012.8
5789.6 5559.6 5325.3 5086.6 4844.2 4594.3 4344.3 4098.2 3860.9 3638.3
3428.2 3222.7 2994.2 2726 2362.8 1847 1285.7 824.1 632.6 446.5
260.4 208.6 175.5 147.3 119.5 90 69.9 49.7 29.6 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3149.4 3219.9 3296.2 3378.8 3468.5 3566.9 3672.3 3784.6 3905.5
4034.7 4173.6 4318.2 4472.2 4637.6 4810.4 4996.4 5186.3 5377 5561.9
5746.2 5928.6 6100.9 6267.4 6424.5 6572.2 6712.3 6847.3 6973.9 7091.7
7203.4 7305.8 7398.8 7486.3 7564.5 7634.7 7696.9 7750.2 7794 7831.6
7861 7882.4 7897.3 7902.3 7898.4 7885.9 7866.1 7837.2 7796.3 7749.6
7690.7 7620.2 7536 7442.8 7336.7 7219.1 7086.9 6944.8 6787.1 6615.5
6434.9 6239.7 6034.7 5819.5 5597.8 5372.3 5146.7 4922.8 4696.9 4471.2
4244.6 4020.1 3794.1 3556 3283 2935.6 2502.8 1967.9 1324.5 714.2
477.2 243.1 200.8 171.6 145.9 121.5 98.4 73.4 44.6 15.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3132.2 3181.6 3234.9 3293.5 3354.9 3423.7 3496.8 3576.2 3662.1
3752.8 3847.5 3947.1 4054.7 4165.3 4282.8 4407.9 4535.8 4670.8 4812.6
4956 5098 5237.6 5377.4 5513.4 5644.4 5772.5 5893.2 6008.3 6116.8
6222.8 6319.2 6411.6 6498.7 6579.9 6656.6 6729.1 6797.5 6860.2 6920.1
6975 7026.1 7072.8 7116.7 7154.6 7188.7 7221.2 7247.6 7269 7285.9
7295.6 7298.6 7293.7 7280.4 7255.2 7218.1 7169.3 7106.5 7026.6 6933.3
6825.3 6698.8 6563.5 6414.8 6251.3 6074.8 5880 5675.8 5448.9 5210.8
4955.3 4667.9 4341.8 3977.4 3576.9 3149.8 2707.3 2245.4 1742 1219.9
748.1 480.8 221 163 130.2 100.6 74.5 54.3 34.1 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3111.3 3136.1 3165.4 3198 3232.3 3271.3 3314.3 3361.4 3411.7
3466.4 3524 3585.8 3650.4 3717.7 3787.2 3860.2 3936.2 4014.3 4095.5
4180 4267.3 4359.4 4452.3 4548.4 4645.8 4744.1 4842.6 4939.3 5033.6
5126.1 5216.7 5305.5 5392.4 5474.5 5552.5 5628.9 5702.3 5771.7 5838.9
5902.8 5963.4 6021.7 6078 6131.5 6182.4 6234.2 6280.3 6323 6361.2
6395.8 6425.3 6449.7 6468.6 6483.3 6491.8 6490.9 6479.4 6458.4 6424.9
6378.1 6318.7 6242.7 6149.6 6039.5 5910.5 5765 5596.8 5409 5188.5
4910.4 4573.9 4175.3 3739.2 3287.2 2799.1 2196.8 1489.7 856.2 649
452.8 256.5 217.8 178.3 135.1 101.7 75.9 55.5 35.4 17.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3072.1 3073.5 3079.2 3085.9 3095.2 3106.8 3123.9 3142.9 3164.7
3190.4 3219 3249 3279.9 3312.8 3347.1 3384.9 3424 3465 3507.2
3551.5 3596.8 3643.6 3692 3742.5 3792.2 3843.3 3897 3951.4 4007.7
4063.6 4120.7 4178.8 4236.6 4294 4352.3 4409.4 4467.2 4523.6 4581.8
4638.7 4692.9 4745.5 4796.3 4844.6 4890.9 4937.7 4982.6 5024.4 5062.5
5099.7 5136.2 5169.1 5199 5224.6 5247.3 5264.7 5279.5 5287.8 5287.4
5279.2 5261.8 5233.9 5191.6 5133.4 5063.2 4973.5 4858.2 4679.4 4415.9
4066.2 3639.1 3239.7 2891.5 2468.9 1869.1 1269.1 669.9 354 237.7
205.9 174.1 142.6 119.8 98.3 77.5 57.7 39.7 27.6 15.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3049.5 3029.3 3013.1 2999.2 2987.6 2978.6 2974.6 2973 2973.3
2976.2 2982.1 2989.7 2999 3008.2 3018.7 3031.5 3045.7 3061.2 3078.7
3097.5 3117.8 3137.3 3158 3180.8 3203.6 3227 3249.8 3272.9 3296.2
3321.3 3346.3 3372.7 3400.4 3427.2 3456 3485.6 3515.3 3546.4 3578
3611.8 3647.1 3681.9 3717.7 3755.3 3793.1 3833.3 3872.9 3915.4 3958.4
4002.2 4048.3 4095.8 4141.6 4185.7 4226.9 4264.8 4300.6 4333.2 4363
4391 4412.9 4427.1 4433.6 4431 4419 4391.2 4349.8 4283.7 4148.1
3932.9 3652.5 3352.4 3098.2 2881.9 2580.1 1991.1 1402.1 814.6 415.2
253 209.8 166.6 123.4 98.4 77 58.9 43 30.3 17.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3029.6 2990.8 2955.7 2924.1 2895.4 2870.2 2848.4 2830.6 2815
2802.1 2790.9 2782.2 2775.7 2769.5 2765.2 2762 2761.2 2760.4 2760.4
2760.9 2762.9 2767.2 2771.7 2777.5 2784.1 2792.4 2802.2 2812.5 2824.4
2837.4 2851.6 2866.9 2883.1 2900.7 2918.6 2937.5 2956.8 2977.5 2998.6
3020.8 3043.4 3067.5 3093.3 3119.7 3148 3178.3 3209.6 3241.5 3276.1
3311.7 3349 3388.1 3429.1 3473.7 3520 3567.3 3616.2 3666.4 3718.2
3771.4 3823.2 3876.1 3928 3978.8 4027.2 4071.4 4109.1 4140.2 4155.8
4159.9 4133.1 4062 3940.7 3793.8 3641.9 3525.8 3402.1 3151.4 2604.7
1781.5 963.5 459.5 299.2 244.3 202.7 161.2 119.6 77.2 52.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3013.5 2958.8 2910 2864.1 2823.9 2786.7 2752.6 2721.2 2693.1
2669 2646.7 2627.4 2609.9 2594.8 2581.7 2569 2557.5 2547.4 2538.6
2530.6 2523.3 2517.7 2513.6 2510.9 2510.2 2511.2 2512.6 2515.4 2519.6
2524.9 2531.8 2539.4 2547.8 2557.5 2569 2581.7 2596.2 2611.8 2629.1
2647.8 2666.9 2687.5 2709.7 2732.2 2755.4 2778.2 2801.8 2826.9 2853.8
2881.6 2911.9 2943.3 2976.7 3012.5 3051 3093.2 3137.4 3188.3 3243
3299.8 3361.1 3426.5 3499.1 3574.8 3655.1 3744.1 3835 3928.7 4029.5
4135 4244.4 4348.5 4441.5 4494.1 4516 4456.6 4307.6 3999.2 3566.5
3048.9 2346.9 1873.1 1399.2 927.3 583.2 414.2 245.2 80.4 54.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3004 2937.2 2875.8 2821.2 2772.1 2725.4 2682.7 2644.3 2608
2574.6 2546.1 2520.1 2496.8 2474.4 2453.4 2434.3 2416.5 2400.1 2386.4
2375.1 2365 2356.1 2348.9 2341.9 2336.6 2332.3 2329 2327.4 2327.5
2328.4 2331.2 2335.9 2342.2 2349.9 2359.5 2370.7 2383 2396.6 2410.6
2425.3 2440.3 2456.9 2473.4 2490.3 2507.3 2524.8 2543.3 2563.5 2584.4
2607.6 2632 2657.2 2683.8 2712.1 2743.5 2776.5 2813.3 2854.5 2900.5
2950.7 3005.7 3063.9 3127.3 3200.4 3283.2 3372.6 3477.9 3599.2 3736
3880.4 3988.5 4094.7 4234.8 4365 4466.3 4494.1 4416.3 4034.2 3472.4
2889 2656.8 2560.2 1994.6 1428.9 864.2 501.7 401.8 301.8 201.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 2997.2 2925 2857.6 2796.7 2742.1 2690.5 2642.6 2599.2 2558.2
2521.5 2488.5 2458 2430.4 2403.3 2378.7 2356 2335.5 2316.8 2299.8
2284.2 2271.5 2259.9 2249.8 2241.4 2235.6 2231.3 2228.4 2227.3 2228.5
2231.4 2236.4 2242.3 2249.8 2258.2 2267 2275.7 2285 2293.8 2303.2
2313.3 2323.5 2333.3 2344.2 2356.5 2369.6 2383.6 2398.7 2415.5 2434.2
2455.3 2479.4 2505.1 2531 2558.6 2590.4 2624.3 2659.6 2695.2 2729.9
2768.8 2819.7 2879.2 2946.2 3023.3 3113.2 3217.4 3330.6 3451.4 3525.9
3589.4 3679.4 3737 3719.5 3601.5 3259.2 2660.8 2041.5 1960.3 2459.5
2868.9 2209.7 1550.5 893.6 497.2 357.8 218.3 79.7 54 28.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 2996.5 2921.9 2852.9 2791.2 2734.8 2680.8 2631.3 2586.8 2544.3
2505.9 2471.3 2439.8 2409.6 2381.4 2356.3 2331.5 2310.1 2289.3 2270.9
2254.5 2239.9 2227.4 2217.3 2209.5 2203.5 2199.5 2197.4 2198.2 2201.6
2207.2 2214.6 2224.1 2235.1 2246.5 2259.8 2274 2288.2 2303.1 2318
2332.5 2347 2361.5 2375.5 2389.3 2401.5 2411.6 2420.7 2430.4 2440.2
2449.3 2459.9 2473.8 2491 2508.9 2529.8 2554.7 2582.4 2606.3 2632.4
2671.9 2725.8 2782.2 2848.2 2931.1 3024 3130.5 3245.1 3337.6 3398
3473.7 3527.6 3490.6 3299.4 2876.8 2201.9 1576.8 1462.1 1964.6 2461.3
1950.3 1439.4 929.8 478.1 336 193.9 55.5 37.4 19.3 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3002.4 2930.9 2864.5 2805.6 2750.2 2698.9 2652 2608 2568.4
2532.3 2499.8 2469.4 2441.1 2414.9 2390.9 2368.3 2348 2329 2311.6
2295.9 2283.2 2271.8 2262.5 2255 2250.3 2247.3 2245.2 2245.5 2248.2
2253.4 2259.4 2266.6 2274.5 2282.9 2292 2301.6 2311.7 2322.9 2334.1
2345.8 2357.5 2370 2383.2 2398 2413.1 2428.8 2445.8 2463.6 2482.6
2503.8 2526.6 2551.2 2577.3 2606.6 2638.5 2671.6 2707.4 2744.7 2780.1
2819.9 2872.3 2934.2 3002 3083.2 3175.1 3278.2 3388.1 3503.1 3570.8
3630.9 3714.6 3767 3751 3637.7 3312.9 2726.5 2163.4 2142.5 2630.4
2925.6 2217.4 1509.2 811.6 479.1 313.5 203.5 94.3 51 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3013.4 2950.1 2890.9 2837.8 2789.9 2745.5 2703.4 2666.1 2631.2
2599.2 2571.6 2547 2524.4 2503.2 2482.9 2464.3 2447.8 2432.1 2419.6
2408.7 2399.4 2392.1 2385.7 2380.6 2376.6 2374.7 2373.3 2373.9 2375.6
2379.1 2384.3 2391.7 2400.3 2409.8 2420.5 2432.5 2446.3 2460.6 2476.3
2493.2 2510.7 2528.4 2547.3 2566.1 2585.4 2605.7 2625.7 2646.4 2667.3
2690.2 2714 2739.9 2767.1 2797.6 2830.6 2866.1 2906.7 2950.9 2999.7
3053.5 3113.1 3177.4 3243.5 3317.6 3403.6 3497.1 3599.5 3717.1 3849.2
3984.5 4086.3 4193.7 4329.2 4449.7 4527.6 4537.9 4441.2 4031.6 3412.8
2768 2561.4 2562.6 1927.5 1292.3 671.7 537.3 402.9 268.5 134.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3029 2978.4 2932 2889.2 2851.2 2817.2 2785.1 2757.1 2730.9
2707.4 2687.5 2669.5 2655.2 2642.5 2632.3 2621.8 2612.5 2605 2597.3
2590.8 2585.4 2582.8 2580.9 2580.9 2582.3 2584.5 2588.5 2593.7 2600.4
2607.6 2616.1 2626.8 2638.2 2650.3 2664.1 2677.9 2692.9 2709.4 2727.2
2746.1 2765.6 2786.7 2808.3 2831.3 2855.2 2880.5 2906.2 2934.3 2961.9
2991.5 3022.5 3056 3092.2 3132.1 3175.1 3221.2 3270.4 3322.1 3379.8
3438.6 3502.2 3567.5 3637.8 3710.2 3788.4 3868.3 3947 4030.1 4122.9
4215.3 4310.6 4397.8 4466.9 4487.1 4453.6 4310.7 4100.2 3769.7 3388.2
2858.1 2253 1647.8 1045.1 613.9 439.5 265.1 95.3 64.4 33.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3048.8 3014 2983.8 2956.5 2932.6 2911.4 2893.7 2878.9 2865.8
2853.8 2844.9 2838.3 2833.7 2831.6 2831.6 2832.4 2834.4 2838.2 2843
2847.8 2853.8 2860.8 2868.9 2878 2888.1 2899 2910.4 2923.2 2936.8
2952.2 2968.7 2986.4 3004.4 3022.9 3042.9 3063.4 3084 3105.6 3128.7
3152.7 3177.8 3204.5 3232.6 3261.7 3291.6 3321.7 3354.8 3389.2 3425.5
3465.4 3506.5 3547.9 3590.9 3634.7 3679.1 3726 3773.6 3820.6 3863.5
3906.4 3950.2 3993.3 4035.1 4074 4110.2 4139.7 4166.2 4183.8 4187.4
4176 4128.6 4028.7 3873.7 3711.3 3551.9 3387 3162.6 2705.5 1974.2
1242.9 526.2 318.3 245.8 203 160.2 117.5 82.2 55.8 29.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3070.1 3055.8 3044.1 3036 3029.7 3026.7 3026.8 3029.2 3032.9
3039.3 3048.2 3059.6 3073.5 3088.2 3103.2 3119.9 3138.7 3158.4 3180.3
3203.3 3227.4 3252.3 3277.8 3303.3 3329.3 3357.5 3384.3 3412.7 3440.8
3470.3 3498.8 3528.2 3557.3 3588 3619.2 3652.5 3685.7 3720.7 3756.1
3793 3829.8 3867.2 3906.9 3947.1 3987.7 4029.5 4071.6 4113 4155.7
4199.4 4242.9 4286.6 4325.6 4363.4 4397.2 4427.7 4455 4478.1 4495.5
4510.4 4519.4 4521 4513.5 4499.5 4472.9 4430.6 4369.1 4257 4065.7
3787.3 3461.1 3163 2900.9 2613.6 2052.2 1490.8 932 470.8 271
225.1 179.1 133.7 109.2 88 68.7 52.1 37.4 25.9 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3077.2 3084.4 3094.9 3107.9 3124 3142.7 3164.7 3189.3 3214.8
3245.2 3278.8 3313.3 3350.3 3389.6 3430.3 3473.6 3517.8 3563.6 3611.2
3660 3711.9 3764 3818.7 3874.7 3931.4 3988.9 4047.5 4107.9 4169.9
4232 4293.6 4355.5 4417.9 4480.2 4543.5 4605.9 4667.4 4728 4787
4845.7 4899.8 4953.7 5006.3 5060 5110.3 5155.2 5196.5 5235.9 5271.8
5304.5 5332.3 5357.4 5376.4 5390.9 5401.4 5404.8 5402.5 5394.5 5378.7
5352.6 5315.5 5267.2 5205.7 5126.6 5031.7 4914.4 4756.3 4517.3 4186.2
3768.6 3338.4 2939.5 2549.9 2062.2 1422.6 808.2 602.5 407.3 212.2
180.1 154.1 130.2 108.4 87.4 69.1 50.9 32.7 18.3 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3099.7 3129.9 3163.3 3201.7 3241.7 3286.8 3335.3 3386.5 3442.5
3502.8 3567.1 3633 3703.2 3777.3 3853.8 3933.4 4016.9 4103.5 4193.5
4286.3 4382.3 4482.8 4588.4 4695.9 4802.6 4910.2 5018.3 5125 5228.9
5329 5425.9 5517.2 5605.1 5688.6 5767.9 5844.6 5915.1 5983.7 6046.5
6106.8 6164.8 6220.8 6274.3 6324 6370.6 6411.7 6449.6 6481.4 6507.7
6528.6 6543.9 6553.3 6556.5 6552.3 6539.1 6513.6 6477.4 6431.3 6376
6307.7 6226.3 6130.7 6020.4 5896.3 5752 5588.2 5408.1 5193.2 4932
4606 4205 3756 3287.7 2824 2304 1672.3 1015.9 764.4 523.3
282.2 235.1 200.3 162.3 124.7 93.2 72 50.8 29.6 12.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3120.4 3174.7 3232.3 3295.1 3362.1 3436 3515.4 3599.2 3690.4
3786.4 3888.7 3995.4 4110.1 4228.2 4355.2 4490.3 4630.9 4776.9 4926.9
5080.3 5235.1 5388.2 5536.4 5678.8 5816.8 5946 6068.8 6182.8 6292.7
6395.4 6489.9 6579.7 6664.5 6744.2 6819.1 6888.2 6953 7014.4 7071.6
7123.8 7171.5 7215.3 7253.1 7286.9 7316.6 7340.6 7359.1 7370.4 7374.7
7371.7 7361.8 7342.3 7314.4 7277.7 7229.4 7169.6 7096.4 7006.8 6908.1
6792.1 6662.1 6520.5 6360.7 6186.2 6001.7 5803.1 5587.4 5358.1 5105.7
4821.9 4494.7 4131.8 3729 3285.4 2817.4 2356 1898.7 1412.5 924.6
681.3 440.1 198.8 152.1 120.8 91.3 70.3 49.5 28.6 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3140.2 3214.3 3294.4 3381.3 3474.9 3575.8 3685.3 3803.6 3929.9
4061.9 4205.9 4355.7 4520.9 4693.2 4877.1 5070.1 5268.4 5469.6 5667.8
5862.8 6048.7 6222.8 6390 6545.4 6692.5 6831.1 6962.6 7085.4 7202.1
7308.3 7408.4 7499 7584.4 7660.5 7729.4 7790 7842.1 7888.2 7924.2
7952.6 7970.5 7978.8 7980.9 7974.6 7956.7 7929.8 7893 7847.5 7791.7
7727.3 7650.4 7560.9 7461.5 7351.7 7229.8 7094.5 6947.8 6785.1 6613.1
6427.8 6229.2 6021.8 5808.7 5586.5 5360.4 5133.2 4906.1 4675.8 4448.3
4215.8 3972.4 3725.7 3452.8 3140.4 2762.6 2307.3 1754.7 1141.2 835.7
533.8 231.8 195.1 167.7 142.1 117.6 94 66.7 39.3 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3155.4 3246.8 3342.8 3449.8 3565.5 3691.4 3828 3971 4130.6
4296.3 4477.2 4672.6 4879.6 5103 5333.4 5572.7 5816.2 6060.6 6293.1
6521.7 6728.9 6925.4 7114.6 7286.6 7444.9 7590.1 7717.3 7830.8 7932.2
8018 8092.1 8151.9 8200.3 8239.1 8267.4 8283.6 8290 8286.8 8273.9
8252.9 8222.2 8183.4 8135.7 8080.8 8017.9 7948.4 7868 7780.8 7684.5
7575.4 7454.6 7318.6 7172.5 7013.8 6844.2 6656.3 6458.3 6249.1 6033.4
5807.8 5577.2 5340.4 5102.6 4863.6 4622.9 4384.2 4143 3906 3681.5
3471.7 3256.4 3014.9 2730.1 2333.3 1817.7 1285.2 836.5 644.2 452
259.8 209.1 174.6 145.7 117.2 87.5 67.5 47.4 27.4 11.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3166 3266.4 3375.8 3495.6 3624.4 3766.5 3919.3 4082.6 4261.7
4453.9 4662 4881.3 5121.7 5378.7 5643.8 5919 6200.5 6480.8 6745.2
6991 7219.7 7420.9 7600.2 7755.9 7893.3 8010.4 8109 8192.3 8262.5
8316.7 8358.7 8390.2 8409.6 8417.7 8414.5 8401.5 8380.5 8352.2 8317.5
8275.5 8226.2 8169.6 8105 8035 7953.6 7861.5 7759.4 7646.5 7516.9
7378.5 7222.7 7053.5 6869.6 6670.2 6458.5 6234.1 6000.5 5756.9 5508
5256.6 4989 4709.5 4426.5 4138 3856.2 3593.2 3359.6 3152.3 2936
2672 2296 1774 1197 697.7 490.3 284.8 229.9 195.4 168.6
145.9 125.9 107.9 91.3 77.1 62.4 47.8 34.7 22.3 10.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3079.7 3171.5 3273.6 3385.7 3509.8 3644.2 3791.9 3948.7 4120.6 4307.2
4506.7 4719.6 4950.5 5198.7 5466.4 5751.7 6047.8 6342.1 6631.9 6902.5
7150.6 7372.5 7567.5 7739.9 7888.5 8017.1 8126 8218.1 8294.1 8357.1
8405.6 8439.5 8462.9 8474.2 8474.2 8465.4 8446 8417.7 8380.5 8337.7
8287.6 8228.6 8159.1 8081.6 7994.5 7894.6 7782.2 7663.7 7534.5 7393.1
7235 7061.9 6875.4 6676.8 6467.4 6246.4 6015.7 5778.9 5532.9 5281.1
5009.4 4720.9 4414 4101 3791.4 3507.9 3262.7 3057.9 2847.1 2539.3
2084.2 1476.7 920.5 693.6 469.1 244.6 208.7 180.8 158.3 139.1
121.5 105.5 90.8 77.6 64.2 50.9 38.6 26.7 16 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
